HUBBELL WIRING DEVICE-KELLEMS
Signal and Control Products, Linkosity, Male Female Extension Cable, 20A Single, 4P, 10'
Image of PH2304PB010 Signal and Control Products, Linkosity, Male Female Extension Cable, 20A Single, 4P, 10'

Signal and Control Products, Linkosity, Male Female Extension Cable, 20A Single, 4P, 10'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH2304PB010

Signal and Control Products, Linkosity, Male Female Extension Cable, 20A Single, 4P, 10'

  • Linkosity
  • Male Female Extension Cable
  • 20A Single
  • 4P

Green/Yellow/White/Black Wires, Super Neutral, Isolated Ground

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PH2304PB010

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

Double Ended Cable, Male/Female Straight Connectors

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585355078

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG, #10 AWG Neutral

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

5