HUBBELL WIRING DEVICE-KELLEMS
Signal and Control Products, Linkosity, Male Female Extension Cable, 20A Single, 6P, 5'
Image of PH2306PB005 Signal and Control Products, Linkosity, Male Female Extension Cable, 20A Single, 6P, 5'

Signal and Control Products, Linkosity, Male Female Extension Cable, 20A Single, 6P, 5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH2306PB005

Signal and Control Products, Linkosity, Male Female Extension Cable, 20A Single, 6P, 5'

  • Linkosity
  • Male Female Extension Cable
  • 20A Single
  • 6P

Green/Yellow/White/Black Wires, Super Neutral, Isolated Ground

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PH2306PB005

Color

Gray

EU RoHS Indicator

Yes

Insulation

Item Type

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585354927

Dimensions

Outside Diameter

0.77

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

6-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

5