HUBBELL WIRING DEVICE-KELLEMS
Signal and Control Products, Linkosity, Male Receptacle, 30A 4W, 1'
Image of RM3004PA001 Signal and Control Products, Linkosity, Male Receptacle, 30A 4W, 1'

Signal and Control Products, Linkosity, Male Receptacle, 30A 4W, 1'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RM3004PA001

Signal and Control Products, Linkosity, Male Receptacle, 30A 4W, 1'

  • Linkosity
  • Male Receptacle
  • 30A 4W
  • 1'

Green/Yellow/Black Wires

General

Catalog Number

RM3004PA001

Construction

Fabricated

EU RoHS Indicator

Yes

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Series

MotorQuick/LINKOSITY

Style

Male Receptacle

Type

Accessories For LINKOSITY®

UPC

783585116280

Dimensions

Weight

0.95 lb

Electrical Ratings

Amperage Rating

30 A

Current Rating

30 A

Wattage

18000

Conductor Related

Conductor Type

Copper

Number of Conductors

4

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

Listed to UL 2238 and UL 50E

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

50

Pallet Quantity

1050