HUBBELL WIRING DEVICE-KELLEMS
Signal and Control Products, Mini-Quick, Control Connectors, Plug Cap, Size 1
Image of HPCAP1 Signal and Control Products, Mini-Quick, Control Connectors, Plug Cap, Size 1
Image of HPCAP1 Signal and Control Products, Mini-Quick, Control Connectors, Plug Cap, Size 1
Discontinued

Signal and Control Products, Mini-Quick, Control Connectors, Plug Cap, Size 1

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HPCAP1

Signal and Control Products, Mini-Quick, Control Connectors, Plug Cap, Size 1

  • Mini-Quick
  • Control Connectors
  • Plug Cap
  • Size 1

Standard Product

General

Catalog Number

HPCAP1

Color

Aluminum

Item Type

Patchcord Accessories

OEM Brand Name

Hubbell Wiring Device-Kellems

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585836768

Dimensions

Weight

0.1 lb

Conductor Related

Conductor Type

Copper

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

50