

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HRCAP2
Standard Product
Catalog Number
HRCAP2
Color
Metallic
Construction
Aluminum
Item Type
Receptacle Accessories
Material
Aluminum
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585837048
Weight
0.1 lb
Voltage Rating
600V kV
Nema Rating
Non-NEMA
Carton Quantity
50