HUBBELL WIRING DEVICE-KELLEMS
Image not found
Image not found
Discontinued

Signal-Quick™ Protective Caps, 12mm, Shielded Delrin

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PC12D

Signal-Quick™ Protective Caps, 12mm, Shielded Delrin

  • 12mm
  • Shielded Delrin

Standard Product

General

Application

Sensor Mounting

Catalog Number

PC12D

Color

Black

Construction

Molded

Item Type

Sensor Cap

Material

Delrin

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585710419

Dimensions

Display Size

12MM

Weight

0.05 lb

Logistics

Carton Quantity

10