HUBBELL WIRING DEVICE-KELLEMS
Image of HMSR150 Signal-Quick™ Sensor Mounting Components, 150mm Long Rod
Image of HMSR150 Signal-Quick™ Sensor Mounting Components, 150mm Long Rod
Discontinued

Signal-Quick™ Sensor Mounting Components, 150mm Long Rod

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HMSR150

Signal-Quick™ Sensor Mounting Components, 150mm Long Rod

150mm Long Rod

Standard Product

General

Application

Sensor Mounting

Catalog Number

HMSR150

Color

Metallic

Construction

Fabricated

Item Type

Mounting Rod

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585711195

Dimensions

Display Size

150MM

Weight

0.35 lb

Logistics

Carton Quantity

10