HUBBELL WIRING DEVICE-KELLEMS
Image of HMSC Signal-Quickâ„¢ Sensor Mounting Components, Coupler
Image of HMSC Signal-Quickâ„¢ Sensor Mounting Components, Coupler
Discontinued

Signal-Quickâ„¢ Sensor Mounting Components, Coupler

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HMSC

Signal-Quickâ„¢ Sensor Mounting Components, Coupler

  • Coupler

Product details

General

Application

Sensor Mounting

Catalog Number

HMSC

Color

Metallic

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

System Coupler

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585711164

Logistics

Carton Quantity

10

Resources and downloads