HUBBELL WIRING DEVICE-KELLEMS
Image of HMSHC Signal-Quick™ Sensor Mounting Components,Half Clamp
Image of HMSHC Signal-Quick™ Sensor Mounting Components,Half Clamp
Discontinued

Signal-Quick™ Sensor Mounting Components,Half Clamp

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HMSHC

Signal-Quick™ Sensor Mounting Components, Half Clamp

Half Clamp

Standard Product

General

Application

Sensor Mounting

Catalog Number

HMSHC

Color

Metallic

Construction

Fabricated

Item Type

Mounting Bracket Half Clamp

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585711157

Dimensions

Weight

0.15 lb

Logistics

Carton Quantity

10