HUBBELL WIRING DEVICE-KELLEMS
Image of CSM12LP Signal-QuickTM, 12mm, Threaded Style, Stainless Steel
Image of CSM12LP Signal-QuickTM, 12mm, Threaded Style, Stainless Steel
Discontinued

Signal-QuickTM, 12mm, Threaded Style, Stainless Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CSM12LP

Signal-Quick Threaded Style Cushioned Sensor Mount , 12mm

  • Reduces spare sensor inventories
  • Reduces downtime and replacement expenses
  • Spring-loaded housing eliminates impact damage
  • Shielded and non-shielded end caps eliminate abrasion damage

Standard Product

General

Application

Sensor Mounting

Catalog Number

CSM12LP

Color

Metallic

Construction

Fabricated

Item Type

Cushioned Sensor Mount

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Housing - Anodized aluminum
  • Jam nuts - Zinc-plated brass
  • Material - Stainless Steel

UPC

783585710235

Dimensions

Display Size

12MM

Weight

0.1 lb

Logistics

Carton Quantity

10