HUBBELL WIRING DEVICE-KELLEMS
Image of AAB18 Signal-QuickTM Angle Adjustable Bracket, 18mm, Zinc Plated Steel
Discontinued

Signal-QuickTM Angle Adjustable Bracket, 18mm, Zinc Plated Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AAB18

Signal-QuickTM Angle Adjustable Bracket, 18mm, Zinc Plated Steel

  • Rapid installation
  • Industry standard mounting
  • Fixed mounting patterns or multi-slotted

Standard Product

General

Application

Sensor Mounting

Catalog Number

AAB18

Color

Metallic

EU RoHS Indicator

Yes

Item Type

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Bracket Type - Adjustable Angle Brackets
  • Material - Stainless steel

UPC

783585710563

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10