HUBBELL WIRING DEVICE-KELLEMS
Image of AB18 Signal-QuickTM Angle Bracket, 18mm, Zinc Plated Steel
Image of AB18 Signal-QuickTM Angle Bracket, 18mm, Zinc Plated Steel
Discontinued

Signal-QuickTM Angle Bracket, 18mm, Zinc Plated Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AB18

Signal-QuickTM Angle Bracket, 18mm, Zinc Plated Steel

  • Rapid installation
  • Industry standard mounting
  • Fixed mounting patterns or multi-slotted

Standard Product

General

Application

Sensor Mounting

Catalog Number

AB18

Color

Metallic

Construction

Stamped

Item Type

Angle Bracket

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Bracket Type - Angle Brackets
  • Material - Stainless steel

UPC

783585710655

Dimensions

Display Size

18MM

Weight

0.1 lb

Logistics

Carton Quantity

10