HUBBELL WIRING DEVICE-KELLEMS
Image of BM30N Signal-QuickTM Block Mount, 30mm, Nylon
Image of BM30N Signal-QuickTM Block Mount, 30mm, Nylon
Discontinued

Signal-QuickTM Block Mount, 30mm, Nylon

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BM30N

Signal-QuickTM Block Mount, 30mm, Nylon

  • Use when threads are inaccessible
  • Reduces and/or eliminates abrasion damage
  • Reduces downtime and sensor replacement expenses

Standard Product

General

Application

Sensor Mounting

Catalog Number

BM30N

Color

Black

Construction

Fabricated

Item Type

Block Mount

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Component Style - Nylon
  • Material - Glass-filled Nylon

UPC

783585710907

Dimensions

Display Size

30MM

Weight

0.05 lb

Logistics

Carton Quantity

10