HUBBELL WIRING DEVICE-KELLEMS
Image of BM08M Signal-QuickTM Block Mount, 8mm, Metallic
Image of BM08M Signal-QuickTM Block Mount, 8mm, Metallic
Discontinued

Signal-QuickTM Block Mount, 8mm, Metallic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BM08M

Signal-QuickTM Block Mount, 8mm, Metallic

  • Use when threads are inaccessible
  • Reduces and/or eliminates abrasion damage
  • Reduces downtime and sensor replacement expenses

Standard Product

General

Application

Sensor Mounting

Catalog Number

BM08M

Color

Metallic

Construction

Fabricated

Item Type

Block Mount

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Component Style - Metallic
  • Material - Anodized aluminum

UPC

783585710808

Dimensions

Display Size

8MM

Weight

0.05 lb

Logistics

Carton Quantity

10