HUBBELL WIRING DEVICE-KELLEMS
Image of CF18 Signal-QuickTM Ceramic Face, 18mm, Ceramic
Discontinued

Signal-QuickTM Ceramic Face, 18mm, Ceramic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CF18

Signal-Quick Ceramic Face, 18mm, Ceramic

  • 18mm
  • Ceramic

Standard Product

General

Application

Sensor Mounting

Catalog Number

CF18

Color

White

EU RoHS Indicator

Yes

Item Type

Material

Ceramic

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585710945

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10