HUBBELL WIRING DEVICE-KELLEMS
Image of CF08 Signal-QuickTM Ceramic Face, 8mm, Ceramic
Discontinued

Signal-QuickTM Ceramic Face, 8mm, Ceramic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CF08

Signal-Quick Ceramic Face, 8mm, Ceramic

  • 8mm
  • Ceramic

Standard Product

General

Application

Sensor Mounting

Catalog Number

CF08

Color

White

EU RoHS Indicator

Yes

Item Type

Material

Ceramic

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585710921

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10