HUBBELL WIRING DEVICE-KELLEMS
Image of CAR12 Signal-QuickTM Conduit Adapter, 12mm, Round Shank
Image of CAR12 Signal-QuickTM Conduit Adapter, 12mm, Round Shank
Discontinued

Signal-QuickTM Conduit Adapter, 12mm, Round Shank

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CAR12

Signal-Quick Conduit Adapter, 12mm, Round Shank

  • 12mm
  • Round Shank

Standard Product

General

Application

Sensor Mounting

Catalog Number

CAR12

Color

Metallic

Construction

Fabricated

Item Type

Round Conduit Adapter

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585710747

Dimensions

Display Size

12MM

Weight

0.15 lb

Logistics

Carton Quantity

10