HUBBELL WIRING DEVICE-KELLEMS
Image of CAH30 Signal-QuickTM Conduit Adapter, 30mm, Hex Shank
Image of CAH30 Signal-QuickTM Conduit Adapter, 30mm, Hex Shank
Discontinued

Signal-QuickTM Conduit Adapter, 30mm, Hex Shank

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CAH30

Signal-Quick Conduit Adapter, 30mm, Hex Shank

  • 30mm
  • Hex Shank

Standard Product

General

Application

Sensor Mounting

Catalog Number

CAH30

Color

Metallic

Construction

Fabricated

Item Type

Hex Conduit Adapter

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585710792

Dimensions

Display Size

30MM

Weight

0.2 lb

Logistics

Carton Quantity

10