HUBBELL WIRING DEVICE-KELLEMS
Image of BCSM12 Signal-QuickTM Cushioned Sensor Mount, 12mm, Block Style
Image of BCSM12 Signal-QuickTM Cushioned Sensor Mount, 12mm, Block Style
Discontinued

Signal-QuickTM Cushioned Sensor Mount, 12mm, Block Style

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BCSM12

Signal-QuickTM Cushioned Sensor Mount, 12mm, Block Style

  • Reduces spare sensor inventories
  • Reduces downtime and replacement expenses
  • Spring-loaded housing eliminates impact damage
  • Shielded and non-shielded end caps eliminate abrasion damage

Product details

General

Application

Sensor Mounting

Catalog Number

BCSM12

Color

Black

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Block Cushion Sensor Mount

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Housing - Anodized aluminum
  • Jam nuts - Zinc-plated brass

UPC

783585710273

Dimensions

Display Size

12MM

Logistics

Carton Quantity

10

Resources and downloads