HUBBELL WIRING DEVICE-KELLEMS
Image of BCSM8 Signal-QuickTM Cushioned Sensor Mount, 8mm, Block Style
Discontinued

Signal-QuickTM Cushioned Sensor Mount, 8mm, Block Style

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BCSM8

Signal-QuickTM Cushioned Sensor Mount, 8mm, Block Style

  • Reduces spare sensor inventories
  • Reduces downtime and replacement expenses
  • Spring-loaded housing eliminates impact damage
  • Shielded and non-shielded end caps eliminate abrasion damage

Standard Product

General

Application

Sensor Mounting

Catalog Number

BCSM8

Color

Black

EU RoHS Indicator

Yes

Item Type

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Housing - Anodized aluminum
  • Jam nuts - Zinc-plated brass

UPC

783585710266

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10