HUBBELL WIRING DEVICE-KELLEMS
Image of EC12 Signal-QuickTM End Caps, 12mm Shielded
Image of EC12 Signal-QuickTM End Caps, 12mm Shielded
Discontinued

Signal-QuickTM End Caps, 12mm Shielded

Brand: Hubbell Wiring Device-Kellems

Catalog ID: EC12

Signal-QuickTM End Caps, 12mm Shielded

  • Beveled edge deflects lateral impacts
  • Reduces and or eliminates abrasion damage
  • Reduces downtime and sensor replacement expenses

Shielded

General

Application

Sensor Mounting

Catalog Number

EC12

Color

Black

Construction

Molded

Item Type

E-Cap

Material

Fiberglass

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Cap Style - For Shielded Sensor
  • Material - Glass-filled Nylon
  • Protection Style -  End Cap

UPC

783585710327

Dimensions

Display Size

12MM

Weight

0.05 lb

Logistics

Carton Quantity

10