HUBBELL WIRING DEVICE-KELLEMS
Image of FB12 Signal-QuickTM Flat Bracket, 12mm, Stainless Steel
Discontinued

Signal-QuickTM Flat Bracket, 12mm, Stainless Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FB12

Signal-Quick Flat Bracket, 12mm

  • Rapid installation
  • Industry standard mounting
  • Fixed mounting patterns or multi-slotted

Standard Product

General

Application

Sensor Mounting

Catalog Number

FB12

Color

Metallic

EU RoHS Indicator

Yes

Item Type

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Bracket Type - Flat
  • Material - Stainless steel

UPC

783585710693

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10