HUBBELL WIRING DEVICE-KELLEMS
Image of BKT12F Signal-QuickTM Sensor Mounting Brackets, 12mm, Flat Bracket
Image of BKT12F Signal-QuickTM Sensor Mounting Brackets, 12mm, Flat Bracket
Discontinued

Signal-QuickTM Sensor Mounting Brackets, 12mm, Flat Bracket

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BKT12F

Signal-QuickTM Sensor Mounting Brackets, 12mm, Flat Bracket

  • 12mm
  • Flat Bracket

Standard Product

General

Application

Sensor Mounting

Catalog Number

BKT12F

Color

Metallic

Construction

Stamped

Item Type

Flat Bracket

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585711232

Dimensions

Display Size

12MM

Weight

0.1 lb

Logistics

Carton Quantity

10