HUBBELL WIRING DEVICE-KELLEMS
Image of BKT12O Signal-QuickTM Sensor Mounting Brackets, 12mm, Offset Bracket
Image of BKT12O Signal-QuickTM Sensor Mounting Brackets, 12mm, Offset Bracket
Discontinued

Signal-QuickTM Sensor Mounting Brackets, 12mm, Offset Bracket

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BKT12O

Signal-QuickTM Sensor Mounting Brackets, 12mm, Offset Bracket

  • 12mm
  • Offset Bracket

Standard Product

General

Application

Sensor Mounting

Catalog Number

BKT12O

Color

Metallic

Construction

Stamped

Item Type

Offset Bracket

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585711294

Dimensions

Display Size

12MM

Weight

0.05 lb

Logistics

Carton Quantity

10