HUBBELL WIRING DEVICE-KELLEMS
Image of BKT18A Signal-QuickTM Sensor Mounting Brackets, 18mm, Angle Bracket
Image of BKT18A Signal-QuickTM Sensor Mounting Brackets, 18mm, Angle Bracket
Discontinued

Signal-QuickTM Sensor Mounting Brackets, 18mm, Angle Bracket

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BKT18A

Signal-QuickTM Sensor Mounting Brackets, 18mm, Angle Bracket

  • 18mm
  • Angle Bracket

Standard Product

General

Application

Sensor Mounting

Catalog Number

BKT18A

Color

Metallic

Construction

Stamped

Item Type

Angle Bracket

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585711270

Dimensions

Display Size

18MM

Weight

0.05 lb

Logistics

Carton Quantity

10