HUBBELL WIRING DEVICE-KELLEMS
Image of BKT18O Signal-QuickTM Sensor Mounting Brackets, 18mm, Offset Bracket
Discontinued

Signal-QuickTM Sensor Mounting Brackets, 18mm, Offset Bracket

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BKT18O

Signal-QuickTM Sensor Mounting Brackets, 18mm, Offset Bracket

  • 18mm
  • Offset Bracket

Standard Product

General

Application

Sensor Mounting

Catalog Number

BKT18O

Color

Metallic

EU RoHS Indicator

Yes

Item Type

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585711300

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10