HUBBELL WIRING DEVICE-KELLEMS
Image of BKTLS Signal-QuickTM Sensor Mounting Brackets, Limit Switch Angled Bracket
Image of BKTLS Signal-QuickTM Sensor Mounting Brackets, Limit Switch Angled Bracket
Discontinued

Signal-QuickTM Sensor Mounting Brackets, Limit Switch Angled Bracket

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BKTLS

Signal-QuickTM Sensor Mounting Brackets, Limit Switch Angled Bracket

Limit Switch Angled Bracket

Standard Product

General

Application

Sensor Mounting

Catalog Number

BKTLS

Color

Metallic

Construction

Stamped

Item Type

Limit Switch Bracket

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585711324

Dimensions

Display Size

Standard Limit Switches

Weight

0.15 lb

Logistics

Carton Quantity

10