HUBBELL WIRING DEVICE-KELLEMS
Image of BKTMLS Signal-QuickTM Sensor Mounting Brackets, Mini Limit Switch Angled Bracket
Discontinued

Signal-QuickTM Sensor Mounting Brackets, Mini Limit Switch Angled Bracket

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BKTMLS

Signal-QuickTM Sensor Mounting Brackets, Mini Limit Switch Angled Bracket

Mini Limit Switch Angled Bracket

Standard Product

General

Application

Sensor Mounting

Catalog Number

BKTMLS

Color

Metallic

Construction

Stamped

EU RoHS Indicator

Item Type

Mini Limit Switch

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585711331

Dimensions

Display Size

Mini Limit Switches

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

10