HUBBELL WIRING DEVICE-KELLEMS
Image of SGM18D Signal-QuickTM Sight Glass Mount, 18mm, Delrin Body, Stainless Hardware
Image of SGM18D Signal-QuickTM Sight Glass Mount, 18mm, Delrin Body, Stainless Hardware
Discontinued

Signal-QuickTM Sight Glass Mount, 18mm, Delrin Body, Stainless Hardware

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SGM18D

Signal-QuickTM Sight Glass Mount, 18mm, Delrin Body, Stainless Hardware

  • 18mm
  • Delrin Body
  • Stainless Hardware

Standard Product

General

Application

Sensor Mounting

Catalog Number

SGM18D

Color

Black

Construction

Molded

Item Type

Sight Glass

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585710136

Dimensions

Display Size

128MM

Weight

0.3 lb

Logistics

Carton Quantity

10