HUBBELL WIRING DEVICE-KELLEMS
Image of SGM30D Signal-QuickTM Sight Glass Mount, 30mm, Delrin Body, Stainless Hardware
Image of SGM30D Signal-QuickTM Sight Glass Mount, 30mm, Delrin Body, Stainless Hardware
Discontinued

Signal-QuickTM Sight Glass Mount, 30mm, Delrin Body, Stainless Hardware

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SGM30D

Signal-QuickTM Sight Glass Mount, 30mm, Delrin Body, Stainless Hardware

  • 30mm
  • Delrin Body
  • Stainless Hardware

Standard Product

General

Application

Sensor Mounting

Catalog Number

SGM30D

Color

Black

Construction

Molded

Item Type

Sight Glass

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585710143

Dimensions

Display Size

30MM

Weight

0.75 lb

Logistics

Carton Quantity

10