HUBBELL WIRING DEVICE-KELLEMS
Image of SSLS1SRL Signal-QuickTM Solid State Limit Switch, 12mm, Side Rotary Lever
Image of SSLS1SRL Signal-QuickTM Solid State Limit Switch, 12mm, Side Rotary Lever
Discontinued

Signal-QuickTM Solid State Limit Switch, 12mm, Side Rotary Lever

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SSLS1SRL

Signal-QuickTM Solid State Limit Switch, 12mm, Side Rotary Lever

  • 12mm
  • Side Rotary Lever

Side Rotating Lever

General

Application

Sensor Mounting

Catalog Number

SSLS1SRL

Color

Black

Construction

Fabricated

Item Type

Limit Switch

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585711041

Dimensions

Display Size

Standard Sized Product

Weight

0.45 lb

Logistics

Carton Quantity

10