HUBBELL WIRING DEVICE-KELLEMS
Image of SS0825 Signal-QuickTM Stop Screws, 8 x 25mm, Zinc Plated Steel
Discontinued

Signal-QuickTM Stop Screws, 8 x 25mm, Zinc Plated Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SS0825

Signal-QuickTM Stop Screws, 8 x 25mm, Zinc Plated Steel

  • 8 x 25mm
  • Zinc Plated Steel

Standard Product

General

Application

Sensor Mounting

Catalog Number

SS0825

Color

Metallic

EU RoHS Indicator

Yes

Item Type

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585710044

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10