HUBBELL WIRING DEVICE-KELLEMS
Image of SS0850 Signal-QuickTM Stop Screws, 8 x 50mm, Zinc Plated Steel
Image of SS0850 Signal-QuickTM Stop Screws, 8 x 50mm, Zinc Plated Steel
Discontinued

Signal-QuickTM Stop Screws, 8 x 50mm, Zinc Plated Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SS0850

Signal-QuickTM Stop Screws, 8 x 50mm, Zinc Plated Steel

  • 8 x 50mm
  • Zinc Plated Steel

Standard Product

General

Application

Sensor Mounting

Catalog Number

SS0850

Color

Metallic

Construction

Fabricated

Item Type

Stop Screw

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585710051

Dimensions

Display Size

M8, 50MM

Weight

0.05 lb

Logistics

Carton Quantity

10