HUBBELL WIRING DEVICE-KELLEMS
Signal-QuickTM Threaded Style Cushioned Sensor Mount, 18mm, Threaded Style, Metallic
Image of CSM18 Signal-QuickTM Threaded Style Cushioned Sensor Mount, 18mm, Threaded Style, Metallic
Discontinued

Signal-QuickTM Threaded Style Cushioned Sensor Mount, 18mm, Threaded Style, Metallic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CSM18

Signal-Quick Threaded Style Cushioned Sensor Mount , 18mm

  • Reduces spare sensor inventories
  • Reduces downtime and replacement expenses
  • Spring-loaded housing eliminates impact damage
  • Shielded and non-shielded end caps eliminate abrasion damage

Standard Product

General

Application

Sensor Mounting

Catalog Number

CSM18

Color

Metallic

EU RoHS Indicator

Yes

Item Type

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Housing - Anodized aluminum
  • Jam nuts - Zinc-plated brass

UPC

783585710242

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10