HUBBELL WIRING DEVICE-KELLEMS
Signal-QuickTM Threaded Style Cushioned Sensor Mount, 8mm, Threaded Style, Metallic
Image of CSM8 Signal-QuickTM Threaded Style Cushioned Sensor Mount, 8mm, Threaded Style, Metallic
Discontinued

Signal-QuickTM Threaded Style Cushioned Sensor Mount, 8mm, Threaded Style, Metallic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CSM8

Signal-Quick Threaded Style Cushioned Sensor Mount , 8mm

  • Reduces spare sensor inventories
  • Reduces downtime and replacement expenses
  • Spring-loaded housing eliminates impact damage
  • Shielded and non-shielded end caps eliminate abrasion damage

Standard Product

General

Application

Sensor Mounting

Catalog Number

CSM8

Color

Metallic

Construction

Fabricated

EU RoHS Indicator

Item Type

Cushioned Sensor Mount

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Housing - Anodized aluminum
  • Jam nuts - Zinc-plated brass

UPC

783585710228

Dimensions

Display Size

8MM

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

10