HUBBELL WIRING DEVICE-KELLEMS
Image of WMPTSB30T Signal-QuickTM Well Mounts, 30mm, PTSB, Teflon
Image of WMPTSB30T Signal-QuickTM Well Mounts, 30mm, PTSB, Teflon
Discontinued

Signal-QuickTM Well Mounts, 30mm, PTSB, Teflon

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WMPTSB30T

Signal-QuickTM Well Mounts, 30mm, PTSB, Teflon

  • 30mm
  • PTSB
  • Teflon

Product details

General

Application

Sensor Mounting

Catalog Number

WMPTSB30T

Color

White

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Well Mount

Material

PTSB Teflon

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585710198

Dimensions

Display Size

30MM

Logistics

Carton Quantity

10