
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL15DFGN
Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.
Standard Product
Application
Temporary Electrical Power
Catalog Number
HBL15DFGN
Color
Green
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Contact Manufacturer
Insulation
Insulated Body
Item Type
Double Female Coupler
Material
Brass and Non-Metallic
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
15 Series
Style
Female-Female
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Gender Reversing Devices
UPC
783585458694
Display Size
Standard
Amperage Rating
150 A
Connectivity
Plug-In
Current / Amperage Rating
150 A
Current Rating
150 A
Voltage Rating Description
600V AC/DC
Number of Conductors
1 Conductor
Number Of Poles
1-Pole
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Nema Rating
Non-NEMA
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Carton Quantity
25