HUBBELL WIRING DEVICE-KELLEMS
Single Pole Products, Female Device Cap, 150 Amp Series, White
Image of HBL15FCAPW Single Pole Products, Female Device Cap, 150 Amp Series, White

Single Pole Products, Female Device Cap, 150 Amp Series, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL15FCAPW

Single Pole Products, Female Device Cap, 150 Amp Series, White

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Female Device Cap
  • 150 Amp Series
  • White

General

Catalog Number

HBL15FCAPW

Color

White

EU RoHS Indicator

Series

15 Series

Style

Female

Type

Protective Cap

UPC

783585458533

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25