HUBBELL WIRING DEVICE-KELLEMS
Single Pole Products, Female Plug, 150A 600V AC/DC, Gray
Image of HBL15FGY Single Pole Products, Female Plug, 150A 600V AC/DC, Gray

Single Pole Products, Female Plug, 150A 600V AC/DC, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL15FGY

Single Pole Products, Female Plug, 150A 600V AC/DC, Gray

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • 150A 600V AC/DC
  • Gray

General

Catalog Number

HBL15FGY

Color

Gray

EU RoHS Indicator

Series

15 Series

Style

Female

Type

Plugs

UPC

783585539041

Electrical Ratings

Amperage Rating

150 A

Current / Amperage Rating

150 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

25