HUBBELL WIRING DEVICE-KELLEMS
Single Pole Products, Male Plug, 150A 600V AC/DC Max, Orange
Image of HBL15MO Single Pole Products, Male Plug, 150A 600V AC/DC Max, Orange

Single Pole Products, Male Plug, 150A 600V AC/DC Max, Orange

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL15MO

Single Pole Products, Male Plug, 150A 600V AC/DC Max, Orange

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • 150A 600V AC/DC Max
  • Orange

General

Catalog Number

HBL15MO

Color

Orange

EU RoHS Indicator

Contact Manufacturer

Series

15 Series

Style

Male

Type

Plugs

UPC

783585473024

Electrical Ratings

Amperage Rating

150 A

Current / Amperage Rating

150 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25