HUBBELL WIRING DEVICE-KELLEMS
Single Pole Products, Replacement Female Plug Body, 150 Amp Series, Blue
Image of HBL15FBBL Single Pole Products, Replacement Female Plug Body, 150 Amp Series, Blue
Image of HBL15FBBL Single Pole Products, Replacement Female Plug Body, 150 Amp Series, Blue

Single Pole Products, Replacement Female Plug Body, 150 Amp Series, Blue

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL15FBBL

Single Pole Products, Replacement Female Plug Body, 150 Amp Series, Blue

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Replacement Female Plug Body
  • 150 Amp Series
  • Blue

General

Catalog Number

HBL15FBBL

Color

Blue

Series

15 Series

Style

Replacement Body, Female

Type

Accessory

UPC

783585458823

Dimensions

Weight

0.1 lb

Electrical Ratings

Amperage Rating

150 A

Current / Amperage Rating

150 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Logistics

Carton Quantity

25