
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLNCBK
Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.
Standard Product
Application
Weatherproofing
Catalog Number
HBLNCBK
Color
Black
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Cover
Material
Non-Metallic
Material - Mounting Hardware
Mounts to Device
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
16 Series
Type
Weather Protective Cover
UPC
783585198460
Display Size
1 Device
Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC
EU RoHS Indicator
No
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Carton Quantity
25
Pallet Quantity
2375