
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLNCC
Catalog Number
HBLNCC
Color
Clear
EU RoHS Indicator
Contact Manufacturer
Series
16 Series
Type
Weather Protective Cover
UPC
783585473000
Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC
EU RoHS Indicator
Contact Manufacturer
Standards - RoHS Compliance Status
CM
Carton Quantity
25
Pallet Quantity
2375