HUBBELL WIRING DEVICE-KELLEMS
Image of SF14SJW Snap-Fit, Keystone, 1/4" Stereo Jack, White

Snap-Fit, Keystone, 1/4" Stereo Jack, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SF14SJW

Snap-Fit, Keystone, 1/4" Stereo Jack, White

  • Snap-Fit
  • Keystone
  • 1/4" Stereo Jack
  • White

Standard Product

General

Application

Snap-Fit 1/4" Stereo Jack

Catalog Number

SF14SJW

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

1/4"

Temperature Rating

Per TIA

Type

Stereo Jack

UPC

662620287690

Electrical Ratings

Connectivity

Solder

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25