HUBBELL WIRING DEVICE-KELLEMS
SNAPConnect® Heavy Duty Commercial AUTOGUARD® Self-Test GFCI Receptacle, 20A, White
Image of SNAPGF20W SNAPConnect® Heavy Duty Commercial AUTOGUARD® Self-Test GFCI Receptacle, 20A, White

SNAPConnect® Heavy Duty Commercial AUTOGUARD® Self-Test GFCI Receptacle, 20A, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SNAPGF20W

SNAPConnect® GFCI Receptacle, 20A, AUTOGUARD®, Self-Test, 125V, 2-Pole 3-Wire Grounding, 5-20R.

  • Audible SNAP, indicates solid connection
  • Patented AUTOGUARD® self test technology
  • Triple wipe construction
  • Patented AUTOGUARD® Self-Test technology
  • Protects against line and load reversal, no power to the face or downstream if device is miswired

SNAPConnect®, Self Grounding, AUTOGUARD® Self-Test Technology

General

Application

Commercial Grade

Catalog Number

SNAPGF20W

Color

White

Item Type

Style Line GFCI Receptacle

Material

Nylon

Series

Heavy Duty

Size

4.12 in x 1.75 in x 1.48 in

Specifications

  • Base - Nylon
  • Face - Nylon
  • Contacts - Brass
  • Mounting Screws - Stainless Steel
  • Mounting Strap - Galvanized Steel
  • Power Contacts - Brass

Type

Standard

UPC

783585746449

Dimensions

Dimensions

1.48 in x 1.75 in x 4.12 in

Height

4.12 in

Length

1.48 in

Size

4.12 in x 1.75 in x 1.48 in

Width

1.75 in

Electrical Ratings

Current / Amperage Rating

20 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

2500 W

Conductor Related

Wire Size

SNAPConnect®

Certifications And Compliance

Industry Standard(s)

UL 943 and Meets All NEC® Requirements

Nema Rating

5-20R

Logistics

Carton Quantity

10

Pallet Quantity

1920