HUBBELL WIRING DEVICE-KELLEMS
SNAPConnect® Heavy Duty Hospital Grade AUTOGUARD® Self-Test GFCI Receptacle, 15A, White
Image of SNAPGF82W SNAPConnect® Heavy Duty Hospital Grade AUTOGUARD® Self-Test GFCI Receptacle, 15A, White

SNAPConnect® Heavy Duty Hospital Grade AUTOGUARD® Self-Test GFCI Receptacle, 15A, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SNAPGF82W

SNAPConnect® Straight Blade GFCI Hospital Grade Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R.

AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 15 years ago…self test monitoring now required in UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, a clear visual indicator is provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

  • Audible SNAP, indicates solid connection
  • Patented AUTOGUARD® self test technology
  • Triple wipe construction
  • Patented AUTOGUARD® Self-Test technology
  • Protects against line and load reversal, no power to the face or downstream if device is miswired

SNAPConnect®, Style Line, AUTOGUARD®, Self-Test GFCI receptacle

General

Application

Commercial Hospital Grade

Catalog Number

SNAPGF82W

Color

White

Item Type

Self test GFCI receptacle

Material

Nylon

Series

Hospital Grade

Size

4.12 in x 1.75 in x 1.48 in

Specifications

  • Base - Nylon
  • Face - Nylon
  • Contacts - Brass
  • Mounting Screws - Stainless Steel
  • Mounting Strap - Brass
  • Power Contacts - Brass

Type

Standard

UPC

783585746487

Dimensions

Dimensions

1.48 in x 1.75 in x 4.12 in

Height

4.12 in

Length

1.48 in

Size

4.12 in x 1.75 in x 1.48 in

Width

1.75 in

Electrical Ratings

Current / Amperage Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

1875 W

Conductor Related

Wire Size

SNAPConnect®

Certifications And Compliance

Industry Standard(s)

UL 943 and Meets All NEC® Requirements

Nema Rating

5-15R

Logistics

Carton Quantity

10