HUBBELL WIRING DEVICE-KELLEMS
SNAPConnect™ Straight Blade Duplex Receptacle, Hospital Grade, 20A, White, C2/2, Controlled
Image of SNAP8300C2WTRA SNAPConnect™ Straight Blade Duplex Receptacle, Hospital Grade, 20A, White, C2/2, Controlled
New

SNAPConnect™ Straight Blade Duplex Receptacle, Hospital Grade, 20A, White, C2/2, Controlled

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SNAP8300C2WTRA

Straight Blade Devices, Receptacles, Duplex, SNAPConnect®, Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Nylon, White

SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect® device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.

  • Permanently marked with universal power symbol and the word "CONTROLLED" to visually identify receptacles used in automatic energy management systems
  • Patented TR design eliminates plug-in difficulty and TR Complaints
  • Markings can be read regardless of mounting orientation
  • Complies with NEC Section 406.3, ASHRAE 90.1, and California Title 24 requirements
  • Complements Hubbell's Load:Logic® control system or other available energy management system

Controlled

General

Application

Commercial

Catalog Number

SNAP8300C2WTRA

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Material

Nylon

Mounting Type

Screw Mount

Series

SNAPConnect® Series

Size

3.28 in x 1.64 in x 1.1 in

Style

Hospital Grade

Temperature Rating

Maximum continuous 75°C; minimum -40°C

Type

Duplex Receptacle

UPC

783585989341

Dimensions

Size

3.28 in x 1.64 in x 1.1 in

Electrical Ratings

Amperage Rating

20 A

Dielectric Strength

2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Wattage

2500 W

Conductor Related

Number Of Poles

2

Number Of Wires

3

Wire Size

10 AWG-14 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186, ASHRAE Energy Efficiency Standard 90.1 2010
  • California Title 24 2013

Nema Rating

5-20R

Operational

Temperature Rating

Maximum continuous 75°C; minimum -40°C

Logistics

Carton Quantity

10