HUBBELL WIRING DEVICE-KELLEMS
Spec Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, Pre-Wired with 8" #12 THHN, Brown
Image of CSL120 Spec Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, Pre-Wired with 8" #12 THHN, Brown

Spec Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, Pre-Wired with 8" #12 THHN, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CSL120

Switches and Lighting Controls, Spec Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, Pre-Wired with 8" #12 THHN, Brown

  • Labor Saving
  • Thread cleaning captive mounting screw
  • Abuse resistant nylon toggle

General

Application

8" #12 AWG THHN

Catalog Number

CSL120

Color

Brown

EU RoHS Indicator

No

Item Type

Single Pole Pre-Wired Toggle Switch

Material

Nylon

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only

Series

General Purpose

Specifications

  • Auto Grounding Mounting Bridge - Zinc Plated Steel
  • Base Material - Thermoset, Gray
  • Contacts - Silver Alloy
  • Lead Type - #12 AWG THHN, 8" Length
  • Terminal Screws - Brass
  • Toggle Material - Nylon
  • Top Material - Thermoplastic, Gray

Style

Single Pole

Type

Toggle

UPC

783585187259

Dimensions

Dimensions

4.18 in x 1.34 in x 1.83 in

Height

1.83 in

Length

4.18 in

Width

1.34 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Pre-Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Conductor Related

Number Of Poles

Single Pole

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only

Logistics

Carton Quantity

50