HUBBELL WIRING DEVICE-KELLEMS
Spider II Portable Power, Complete Unit, Straight Blade Style, With 6) 20A 125V Receptacles- 1) 60A 3-Phase Wye 120/208V AC Inlet and Outlet
Image of SCSB0 Spider II Portable Power, Complete Unit, Straight Blade Style, With 6) 20A 125V Receptacles- 1) 60A 3-Phase Wye 120/208V AC Inlet and Outlet

Spider II Portable Power, Complete Unit, Straight Blade Style, With 6) 20A 125V Receptacles- 1) 60A 3-Phase Wye 120/208V AC Inlet and Outlet

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SCSB0

Temporary Power Products, Spider II Portable Power, Complete Unit, Straight Blade Style, With 6) 20A 125V Receptacles- 1) 60A 3-Phase Wye 120/208V AC Inlet and Outlet, Yellow

  • Individual GFCI modules
  • TYPE 3R metallic enclosure and heavy duty,abuse resistant legs
  • Standard stab termination circuit breakers with gasketed lift cover

Standard Product

General

Application

Heavy Duty Portable

Catalog Number

SCSB0

Color

Yellow

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

Item Type

Straight Blade Singles

Material

Thermoplastic

Material - Mounting Hardware

Non-Mounted, Portable

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environment - Moisture Resistance - Indoor and outdoor wet and dry locations

Series

Spider II

Specifications

  • Code Compliance - NEC®, ANSI/NFPA 70
  • Enclosure Type - 3R, rainproof, suitable for use in damp locations

Type

6-20A, 125V Straight Blade Receptacles, 1-60A, 3 Phase 120/208V Pin & Sleeve Inlet, 1-50A 125/250V Inlet, 1-60A 3 Phase 120/208V Pin & Sleeve Outlet

UPC

783585075617

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pre-Wired

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Three Phase

Voltage Rating

  • Three Phase 120 VAC
  • Three Phase 208 VAC

Voltage Rating Description

3-Phase 120/208 VAC

Wattage

12480

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

5-Wire Grounding

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

Industry Standard(s)

UL and cUL Listed

Nema Rating

6) 5-20R, 1) 60A Non-NEMA In/Out

Operational

Performance

Environment - Moisture Resistance - Indoor and outdoor wet and dry locations