HUBBELL WIRING DEVICE-KELLEMS
Image of HBL9PB50ALU SpikeShield™ Series, SPD Block, 50kA, 480V, DELTA

SpikeShield™ Series, SPD Block, 50kA, 480V, DELTA

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL9PB50ALU

SpikeShield™, SPD Block, 50kA, 480V, DELTASurge Panel Device, Block, 480V, Delta, 50kA Series, Back Wired(Replacement for HBL9SA40)

SPD Block, 50kA, 480V, DELTASurge Panel Device, Block, 480V, Delta, 50kA Series, Back Wired(Replacement for HBL9SA40)

  • Multiple Metal Oxide Varistors (MOVs) to protect from voltage spikes and surges
  • UL listed, rated for Type 1 (line side installation) and Type 2 (load side installation) in the US
  • c-UL listed for Type 2 in Canada
  • 480V, Delta, Block, 50kA Series, Back Wired

General

Application

Surge

Catalog Number

HBL9PB50ALU

Color

Gray

Series

SpikeShield™ Series

Size

7.2x4.1x3.5

UPC

783585792392

Dimensions

Size

7.2x4.1x3.5

Certifications And Compliance

Nema Rating

4X (IP67)

Logistics

Carton Quantity

8